(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Roller Conveyor M Series (R-1912PB) Diameter ø19.1 × Width 100 – 500

Steel Roller Conveyor M Series (R-1912PB) Diameter ø19.1 × Width 100 – 500

Economy type ø19 steel roller conveyor, with 30 low floor type frame, ideal for transporting small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

[Features]
· Roller diameter is ø19.1, and minimum roller interval is P20.
· Roller width (nominal) 100W to 500W in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· 30 low-floor type frame

Part Number

Configured Part Number is shown.

Part Number
R-1912PB-[500-2000/10]L-[100,​200,​300,​400,​500]W-[20,​25,​30]P
R-1912PB-[500-2000/10]L-[101-199/1]W-[20,​25,​30]P
R-1912PB-[500-2000/10]L-[201-299/1]W-[20,​25,​30]P
R-1912PB-[500-2000/10]L-[301-399/1]W-[20,​25,​30]P
R-1912PB-[500-2000/10]L-[401-499/1]W-[20,​25,​30]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)
1 Piece(s) 12 Day(s) or more 100 ~ 50020 ~ 30500 ~ 2000
1 Piece(s) 12 Day(s) or more 101 ~ 19920 ~ 30500 ~ 2000
1 Piece(s) 12 Day(s) or more 201 ~ 29920 ~ 30500 ~ 2000
1 Piece(s) 12 Day(s) or more 301 ~ 39920 ~ 30500 ~ 2000
1 Piece(s) 12 Day(s) or more 401 ~ 49920 ~ 30500 ~ 2000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 19.1 Roller Thickness t(mm) 1.2
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 31 Roller Strength(N / 1pc.) 78.5::431.5 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)