(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Roller Conveyor M Series (R-2812PB) Diameter ø28.6 × Width 100 - 500 (Part Numbers)

Steel Roller Conveyor M Series (R-2812PB) Diameter ø28.6 × Width 100 - 500

Economy type ø28 steel roller conveyor, with 30 low floor type frame, ideal for transporting small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

[Features]
· Roller diameter is ø28.6, and minimum roller interval is P40.
· Roller width (nominal) 100W-500W in increments of 50 mm as standard. This roller can also be manufactured in non-standard sizes.
· Press-in bearing, economy type
· [Series 0 frame low floor type]

PDF

Japanese Only

Part Number
R-2812PB-[500-2000/10]L-[50-99/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[101-149/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[151-199/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[201-249/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[251-299/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[301-349/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[351-399/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[401-449/1]W-[40,​50,​75]P
R-2812PB-[500-2000/10]L-[451-499/1]W-[40,​50,​75]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)
1 Piece(s) 12 Day(s) or more 50 ~ 9940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 100 ~ 50040 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 101 ~ 14940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 151 ~ 19940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 201 ~ 24940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 251 ~ 29940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 301 ~ 34940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 351 ~ 39940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 401 ~ 44940 ~ 75500 ~ 2000
1 Piece(s) 12 Day(s) or more 451 ~ 49940 ~ 75500 ~ 2000

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 28.6 Roller Thickness t(mm) 1.2
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 31 Roller Strength(N / 1pc.) 245.2::490.3 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)