(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Roller Conveyor M Series (R-4214PD) Diameter ø42.7 × Width 100 - 1000

Steel Roller Conveyor M Series (R-4214PD) Diameter ø42.7 × Width 100 - 1000

R-4214P Roller conveyor with free width size supported. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Configured Part Number is shown.

Part Number
R-4214PD-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[101-149/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[151-199/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[201-249/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[251-299/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[301-349/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[351-399/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[401-449/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[451-499/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[501-599/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[601-699/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[701-799/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[801-899/1]W-[50,​75,​100,​150]P-90
R-4214PD-900R-[901-999/1]W-[50,​75,​100,​150]P-90
R-4214PD-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[101-149/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[151-199/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[201-249/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[251-299/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[301-349/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[351-399/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[401-449/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[451-499/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[501-599/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[601-699/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[701-799/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[801-899/1]W-[50,​75,​100,​150]P
R-4214PD-[500-3000/10]L-[901-999/1]W-[50,​75,​100,​150]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
1 Piece(s) 17 Day(s) or more 100 ~ 100050 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 101 ~ 14950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 151 ~ 19950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 201 ~ 24950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 251 ~ 29950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 301 ~ 34950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 351 ~ 39950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 401 ~ 44950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 451 ~ 49950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 501 ~ 59950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 601 ~ 69950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 701 ~ 79950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 801 ~ 89950 ~ 150Curves-90900
1 Piece(s) 17 Day(s) or more 901 ~ 99950 ~ 150Curves-90900
1 Piece(s) 16 Day(s) or more 100 ~ 100050 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 101 ~ 14950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 151 ~ 19950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 201 ~ 24950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 251 ~ 29950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 301 ~ 34950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 351 ~ 39950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 401 ~ 44950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 451 ~ 49950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 501 ~ 59950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 601 ~ 69950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 701 ~ 79950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 801 ~ 89950 ~ 150Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 901 ~ 99950 ~ 150Straight500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Roller Thickness t(mm) 1.4
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100
Roller Strength(N / 1pc.) 313.8::1510.2 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)