• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor M Series (R-4814PL) Diameter ø48.6 × Width 100 – 1,000

Steel Roller Conveyor M Series (R-4814PL) Diameter ø48.6 × Width 100 – 1,000

Medium load / economy type ø48 steel roller conveyor, with 40 low floor type frame. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number

Configured Part Number is shown.

Part Number
R-4814PL-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150]P-90
R-4814PL-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[50,​75,​100,​150]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 100 ~ 100075 ~ 150Curves353~1667.1Standard-90900
16 Day(s) or more 100 ~ 100050 ~ 150Straight353~1667.1Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 48.6 Roller Thickness t(mm) 1.6
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 52

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)