• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor M Series (R-4832) Diameter ø48.6 × Width 100 - 1000

Steel Roller Conveyor M Series (R-4832) Diameter ø48.6 × Width 100 - 1000

Moderate load use ø48 / t3.5 thick with enhanced shock resistance. Steel roller conveyor. Roller conveyor surface with black coating treatment. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Configured Part Number is shown.

Part Number
R-4832-900R-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P-90
R-4832-900R-[101-199/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[201-299/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[301-399/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[401-499/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[501-599/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[601-699/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[701-799/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[801-899/1]W-[75,​100,​150,​200]P-90
R-4832-900R-[901-999/1]W-[75,​100,​150,​200]P-90
R-4832-[500-3000/10]L-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[101-199/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[201-299/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[301-399/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[401-499/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[501-599/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[601-699/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[701-799/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[801-899/1]W-[75,​100,​150,​200]P
R-4832-[500-3000/10]L-[901-999/1]W-[75,​100,​150,​200]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 100 ~ 100075 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 101 ~ 19975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 201 ~ 29975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 301 ~ 39975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 401 ~ 49975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 501 ~ 59975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 601 ~ 69975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 701 ~ 79975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 801 ~ 89975 ~ 200Curves441.3~1765.2Standard-90900
16 Day(s) or more 901 ~ 99975 ~ 200Curves441.3~1765.2Standard-90900
18 Day(s) or more 100 ~ 100075 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 101 ~ 19975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 201 ~ 29975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 301 ~ 39975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 401 ~ 49975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 501 ~ 59975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 601 ~ 69975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 701 ~ 79975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 801 ~ 89975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--
18 Day(s) or more 901 ~ 99975 ~ 200Straight441.3~1765.2Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 48.6 Roller Thickness t(mm) 3.5
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment No Machine Height H(mm) 95.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)