• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor ø28.6 (RB Type) M Series

Steel Roller Conveyor ø28.6 (RB Type) M Series

ø28 with standard bearings, and fits to a boss element collar, ideal for transporting small, lightweight items.

Part Number

Configured Part Number is shown.

Part Number
RB-2812-900R-[50-500/1]W-[30,​40,​50,​75]P-90
RB-2812-[500-3000/10]L-[50-500/1]W-[30,​40,​50,​75]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
Quote 50 ~ 50030 ~ 75Curves245.2~490.3Standard-90900
Quote 50 ~ 50030 ~ 75Straight245.2~490.3Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 28.6 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 66

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)