Steel Roller Conveyor ø48.6 (RB Type) M Series

Steel Roller Conveyor ø48.6 (RB Type) M Series

ø48 / tube wall thickness t3. with standard bearings, and fits to a boss element collar, high durability roller.

Part Number

Configured Part Number is shown.

Part Number
RB-4832-900R-[50-1500/1]W-[75,​100,​150,​200]P-90
RB-4832-[500-3000/10]L-[50-1500/1]W-[75,​100,​150,​200]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
Quote 50 ~ 150075 ~ 200Curves441.3~1765.2Standard-90900
Quote 50 ~ 150075 ~ 200Straight441.3~1765.2Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 48.6 Roller Thickness t(mm) 3.5
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment No Machine Height H(mm) 95.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)