• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor ø101.6 (RB Type) M Series

Steel Roller Conveyor ø101.6 (RB Type) M Series

[Features]
· ø101 and t4.2 thickness, high durability roller.with standard bearings, and fits to a boss

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB-10142-[500-3000/10]L-[100-1500/1]W-[150,​200,​300]P

 
Part Number
RB-10142-[500-3000/10]L-[100-1500/1]W-[150,​200,​300]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Quote 100 ~ 1500150 ~ 3004511.1~5884Standard500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 101.6 Roller Thickness t(mm) 4.2
Application For transporting small items / Medium Load / Heavy Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment No
Machine Height H(mm) 166

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)