Steel Roller Conveyor ø139.8 (RB Type) M Series

Steel Roller Conveyor ø139.8 (RB Type) M Series

[Features]
· Maximum diameter ø140 conveyor ton class supporting ultra-heavy load use, with standard bearings, and fits to a boss element collar, high durability roller.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB-14045-[500-3000/10]L-[100-1500/1]W-[150,​200,​300]P

 
Part Number
RB-14045-[500-3000/10]L-[100-1500/1]W-[150,​200,​300]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Quote 100 ~ 1500150 ~ 30012513.3~19613.3Standard500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 139.8 Roller Thickness t(mm) 4.5
Application For transporting small items / Medium Load / Heavy Load / Ultra Heavy Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment No
Machine Height H(mm) 220

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)