Steel Roller Conveyor S Series (S-7638N) Diameter ø76.3 × Width 90 – 1,090

Steel Roller Conveyor S Series (S-7638N) Diameter ø76.3 × Width 90 – 1,090

Heavy duty ø60 / Thickness t3. 8· Axis diameter ø20 steel roller conveyor. Galvanized roller surface. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

PDF

Japanese Only

Part Number
S-7638N-900R-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990,​1090]W-[150,​200,​300]P-90
S-7638N-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990,​1090]W-[100,​150,​200,​300]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 90 ~ 1090150 ~ 300Curves3726.5~4903.3Standard-90900
18 Day(s) or more 90 ~ 1090100 ~ 300Straight3726.5~4903.3Standard500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 76.3 Roller Thickness t(mm) 3.8
Application For transporting small items / Medium Load / Heavy Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)