• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor S Series (S-1216NB) Diameter ø12.0 × Width 90 - 390

Steel Roller Conveyor S Series (S-1216NB) Diameter ø12.0 × Width 90 - 390

High durability ø12 mm roller conveyor which employs a standard bearing. Ideal for transport of small items. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number

Configured Part Number is shown.

S-1216NB-[500-2000/10]L-[90,​150,​240,​305,​390]W-[14,​20,​25]P

Part Number
S-1216NB-[500-2000/10]L-[90,​150,​240,​305,​390]W-[14,​20,​25]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
21 Day(s) or more 90 ~ 39014 ~ 2598.1~392.3Standard500 ~ 2000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 12 Roller Thickness t(mm) 1.6
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Trivalent Chrome Plating
Machine Height H(mm) 36

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)