(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Roller Conveyor S Series (SA-1810) Diameter ø18.1 × Width 100 - 500

Aluminum Roller Conveyor S Series (SA-1810) Diameter ø18.1 × Width 100 - 500

ø18 aluminum roller conveyor. Ideal for transport of small items. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SA-1810-[500-2000/10]L-[100,​150,​200,​250,​300,​400,​500]W-[20,​25]P

Part Number
SA-1810-[500-2000/10]L-[100,​150,​200,​250,​300,​400,​500]W-[20,​25]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)
1 Piece(s) 17 Day(s) or more 100 ~ 50020 ~ 25500 ~ 2000

Loading...

  1. 1
 

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 18.1 Roller Thickness t(mm) 1
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Aluminum Frame Surface Treatment Alumite Roller Surface Treatment Alumite
Machine Height H(mm) 34 Roller Strength(N / 1pc.) 19.6::147.1 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)