Steel Roller Conveyor M Series (R-TC500A) Diameter ø42.7 × Width 300 – 700

Steel Roller Conveyor M Series (R-TC500A) Diameter ø42.7 × Width 300 – 700

Light to medium load type with internal frame radius of 500 mm. Roller conveyor ø42. 7. Roller width 240 to 620 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

R-TC500A-500R-[300,​350,​400,​450,​500,​550,​600,​650,​700]W-75P-90

Part Number
R-TC500A-500R-[300,​350,​400,​450,​500,​550,​600,​650,​700]W-75P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
41 Day(s) or more 300 ~ 700470.7~1147.4Standard90500

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Roller Pitch P(mm) 75
Application For transporting small items / Medium Load Frame Type Curves Roller Type Taper
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating
Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)