Steel Roller Conveyor M Series (R-TC1200A) Diameter ø42.7 × Width 800 – 1200

Steel Roller Conveyor M Series (R-TC1200A) Diameter ø42.7 × Width 800 – 1200

Light to medium load type with internal frame radius of 1200 mm. Roller conveyor ø42. 7. Roller width 240 to 620 mm specifiable.

Part Number

Configured Part Number is shown.

R-TC1200A-1200R-[800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200]W-[75,​100]P-90

Part Number
R-TC1200A-1200R-[800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200]W-[75,​100]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
41 Day(s) or more 800 ~ 120075 ~ 100539.4~794.3Standard901200

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)