Aluminum Tapered Roller Conveyor M Series (RA-TC900) Diameter ø45.0 × Width 200-600

Aluminum Tapered Roller Conveyor M Series (RA-TC900) Diameter ø45.0 × Width 200-600

Light to medium load type with internal frame radius of 900 mm. Roller width 200 to 600 in 1 mm units specifiable.

Part Number

Configured Part Number is shown.

Part Number
RA-TC900-900R-[200,​300,​400,​500,​600]W-[75,​100]P-90
RA-TC900-900R-[201-299/1]W-[75,​100]P-90
RA-TC900-900R-[301-399/1]W-[75,​100]P-90
RA-TC900-900R-[401-499/1]W-[75,​100]P-90
RA-TC900-900R-[501-599/1]W-[75,​100]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
21 Day(s) or more 200 ~ 60075 ~ 100323.6~686.5Standard / Water Resistance90900
21 Day(s) or more 201 ~ 29975 ~ 100323.6~686.5Standard / Water Resistance90900
21 Day(s) or more 301 ~ 39975 ~ 100323.6~686.5Standard / Water Resistance90900
21 Day(s) or more 401 ~ 49975 ~ 100323.6~686.5Standard / Water Resistance90900
21 Day(s) or more 501 ~ 59975 ~ 100323.6~686.5Standard / Water Resistance90900

Loading...

  1. 1

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 45 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment Alumite Machine Height H(mm) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)