Stainless Steel Roller Conveyor M Series (RS-TC900) Diameter ø44.7 × Width 200-600

Stainless Steel Roller Conveyor M Series (RS-TC900) Diameter ø44.7 × Width 200-600

Light to medium load type with internal frame radius of 900 mm. Roller width 200 to 600 in 1 mm units specifiable.

[Features]
· Internal R900 (mm) use, 90° angle
· Roller width (nominal) 200W to 600W in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· Aluminum frame

PDF

Japanese Only

Part Number
RS-TC900-900R-[200,​300,​400,​500,​600]W-[75,​100,​150]P-90
RS-TC900-900R-[201-299/1]W-[75,​100,​150]P-90
RS-TC900-900R-[301-399/1]W-[75,​100,​150]P-90
RS-TC900-900R-[401-499/1]W-[75,​100,​150]P-90
RS-TC900-900R-[501-599/1]W-[75,​100,​150]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
21 Day(s) or more 200 ~ 60075 ~ 150490.3~1039.5Standard / Water Resistance90900
21 Day(s) or more 201 ~ 29975 ~ 150490.3~1039.5Standard / Water Resistance90900
21 Day(s) or more 301 ~ 39975 ~ 150490.3~1039.5Standard / Water Resistance90900
21 Day(s) or more 401 ~ 49975 ~ 150490.3~1039.5Standard / Water Resistance90900
21 Day(s) or more 501 ~ 59975 ~ 150490.3~1039.5Standard / Water Resistance90900

Loading...

  1. 1
 

Basic Information

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 44.7 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Stainless Steel
Frame Surface Treatment No Roller Surface Treatment No Machine Height H(mm) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)