• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Tapered Roller Conveyor S Series (S-TC500A) Diameter ø42.7 × Width 305-690

Steel Tapered Roller Conveyor S Series (S-TC500A) Diameter ø42.7 × Width 305-690

Light to medium load type with internal frame radius of 500 mm. Roller conveyor ø42. 7. Roller width 240 to 620 mm specifiable.

Part Number

Configured Part Number is shown.

S-TC500A-500R-[305,​390,​490,​620,​690]W-75P-90

Part Number
S-TC500A-500R-[305,​390,​490,​620,​690]W-75P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
41 Day(s) or more 305 ~ 690588.4~1363.1Standard90500

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Roller Pitch P(mm) 75
Application For transporting small items / Medium Load Frame Type Curves Roller Type Taper
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating
Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)