(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Tapered Roller Conveyor S Series (S-TC900A) Diameter ø42.7 (R900) × Width 305-690

Steel Tapered Roller Conveyor S Series (S-TC900A) Diameter ø42.7 (R900) × Width 305-690

Light to medium load type with internal frame radius of 900 mm. Roller diameter ø42 mm. 7. Roller width 240 to 620 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-TC900A-900R-[305,​390,​490,​620,​690]W-[75,​100]P-90

Part Number
S-TC900A-900R-[305,​390,​490,​620,​690]W-[75,​100]P-90
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Curve Angle(°) Curve Inner Rounding
1 Piece(s) 37 Day(s) or more 305 ~ 69075 ~ 10090900

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100
Roller Strength(N / 1pc.) 588.4::1363.1 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)