Steel Tapered Roller Conveyor S Series (S-TC1200A) Diameter ø42.7 × Width 790-1190

Steel Tapered Roller Conveyor S Series (S-TC1200A) Diameter ø42.7 × Width 790-1190

Light to medium load type with internal frame radius of 1200 mm. Roller conveyor ø42. 7. Roller width 240 to 620 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-TC1200A-1200R-[790,​890,​990,​1090,​1190]W-[75,​100]P-90

Part Number
S-TC1200A-1200R-[790,​890,​990,​1090,​1190]W-[75,​100]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
41 Day(s) or more 790 ~ 119075 ~ 100647.2~980.7Standard901200

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)