• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Tapered Roller Conveyor S Series (S-TC1200) Diameter ø48.0 × Width 240-620

Steel Tapered Roller Conveyor S Series (S-TC1200) Diameter ø48.0 × Width 240-620

Light to medium load type with internal frame radius of 1200 mm. Roller width 240 to 620 mm specifiable.

Part Number

Configured Part Number is shown.

S-TC1200-1200R-[240,​305,​390,​490,​620]W-[75,​100,​150]P-90

Part Number
S-TC1200-1200R-[240,​305,​390,​490,​620]W-[75,​100,​150]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
41 Day(s) or more 240 ~ 62075 ~ 150657~1755.4Standard901200

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 48 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)