Steel Tapered Roller Conveyor S Series (S-TC1600) Diameter ø50.0 (R1600) × Width 390-790

Steel Tapered Roller Conveyor S Series (S-TC1600) Diameter ø50.0 (R1600) × Width 390-790

Light to medium load type with internal frame radius of 1600 mm. Roller width 240 to 620 mm specifiable.

[Features]
· R1,600 (mm) use, 90° angle
· Roller width (nominal) 390W-790W.

Part Number

Configured Part Number is shown.

S-TC1600-1600R-[390,​490,​620,​690,​790]W-[75,​100,​150,​200]P-90

Part Number
S-TC1600-1600R-[390,​490,​620,​690,​790]W-[75,​100,​150,​200]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
21 Day(s) or more 390 ~ 79075 ~ 200509.9~1059.1Standard901600

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 50 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)