Steel Tapered Roller Conveyor S Series (S-TC320) Diameter ø31.2 R320 x Width 300

Steel Tapered Roller Conveyor S Series (S-TC320) Diameter ø31.2 R320 x Width 300

Light to medium load type with internal frame radius of 320 mm. Use when space is small, requiring a small radius. Roller width is specifiable up to 300 mm.

Part Number

Configured Part Number is shown.

S-TC320-320R-300W-[50,​75,​100]P-90

Part Number
S-TC320-320R-300W-[50,​75,​100]P-90
Part NumberVolume DiscountDays to ShipRoller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
21 Day(s) or more 50 ~ 100980.7~980.7Standard90320

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 31.2 Roller Width W(mm) 300
Application For transporting small items / Medium Load / Heavy Load Frame Type Curves Roller Type Taper
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating
Machine Height H(mm) 94

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)