(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Single Row Type Aluminum Extrusion Kit Wheel Conveyor WA25S-30RB

Single Row Type Aluminum Extrusion Kit Wheel Conveyor WA25S-30RB

Corocon with length: 150 to 3,000 specifiable in 10 mm units

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WA25S-30RB-[1000,​1500,​2000,​2500,​3000]L[*,​-,​X]35P
WA25S-30RB-[1010-1490/10]L[*,​-,​X]35P
WA25S-30RB-[150-990/10]L[*,​-,​X]35P
WA25S-30RB-[1510-1990/10]L[*,​-,​X]35P
WA25S-30RB-[2010-2490/10]L[*,​-,​X]35P
WA25S-30RB-[2510-2990/10]L[*,​-,​X]35P
Part NumberMinimum order quantityVolume DiscountDays to ShipConveyance Length L
(mm)
1 Piece(s) 15 Day(s) or more 1000 ~ 3000
1 Piece(s) 15 Day(s) or more 1010 ~ 1490
1 Piece(s) 15 Day(s) or more 150 ~ 990
1 Piece(s) 15 Day(s) or more 1510 ~ 1990
1 Piece(s) 15 Day(s) or more 2010 ~ 2490
1 Piece(s) 15 Day(s) or more 2510 ~ 2990

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Resin Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 25 Wheel Outer Dia. D(mm) 30 Wheel Pitch P(mm) 35
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment Chromate
Frame Shape Aluminum Extrusion Type Frame Material Aluminum Frame Surface Treatment Alumite
External Height H(mm) 32

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)