(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Roller (Roller for Conveyor); M Series (R-3816), Diameter φ 38.1 × Roller Width 100 - 1000

Steel Roller (Roller for Conveyor); M Series (R-3816), Diameter φ 38.1 × Roller Width 100 - 1000

Moderate to light load φ38 / thickness t1.6 steel roller with enhanced shock resistance and strength. Roller unit of the R-3816 roller conveyor. The widths can be specified in 1 mm increments from 100 to 1000 mm.

[Features]
· The roller diameter is φ38.1. The thickness is t1.6. The shock resistance is improved. The minimum roller interval is P50.
· Standard roller width (nominal) is 100W to 1000W in 50mm increments.
· Can be manufactured to desired size.
· Machined bearings, high quality.
· Model 60 frame standard type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R-3816-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[101-149/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[151-199/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[201-249/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[251-299/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[301-349/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[351-399/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[401-449/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[451-499/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[501-599/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[601-699/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[701-799/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[801-899/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-3816-[901-999/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 38.1 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)