(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Roller (Roller For Conveyor) M Series (RA-4515) Diameter φ45.0 × Width 100-600

Aluminum Roller (Roller For Conveyor) M Series (RA-4515) Diameter φ45.0 × Width 100-600

φ45 aluminum roller. Suited for transport of light loads. The conveyor itself is also lightweight. Roller unit of the RA-4515 roller conveyor.

[Features]
· The roller diameter is φ45.0. The minimum roller interval is P50.
· Standard roller width (nominal) is 100W to 600W in 50mm increments.
· Pressed-in bearing and inexpensive type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RA-4515-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
RA-4515-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Aluminum Outer Dia. D(Ø) 45 Properties Water Resistance
Lining No Surface Treatment Clear Anodize Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)