(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Stainless Steel Tapered Roller (Roller for Conveyor), M Series (R900), Diameter φ 42.7 × Width 300 - 700

Stainless Steel Tapered Roller (Roller for Conveyor), M Series (R900), Diameter φ 42.7 × Width 300 - 700

A light to medium load type with the inside frame radius of 900 mm. The diameter of Roller is φ42.7. Roller unit of the RS-TC900A roller conveyor.

[Features]
· 90 degree angle for 900 mm internal diameters.
· Standard roller width (nominal) is 200W to 600W in 50mm increments.
· Machined bearings, high quality.
· The frame is made of stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RS-TC900A-[300,​350,​400,​450,​500,​550,​600,​650,​700][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
RS-TC900A-[300,​350,​400,​450,​500,​550,​600,​650,​700][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
40 Day(s) or more 0~40

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Stainless Steel Outer Dia. D(Ø) 42.7 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)