(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Resin Roller (Roller for Conveyor), S Series (SJR-5028), Diameter φ50.3 × Width 90 - 620

Resin Roller (Roller for Conveyor), S Series (SJR-5028), Diameter φ50.3 × Width 90 - 620

φ50 resin roller. The frame is made of steel. Roller unit of the SJR-5028 roller conveyor.

[Features]
· The roller diameter is φ50.0. The minimum roller interval is P75.
· Standard roller width (nominal) is 90W to 630W in 50mm increments.
· Can be manufactured to desired size.
· A resin molded SUS ball bearing.
· Model 90 frames

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SJR-5028-[90,​150,​240,​305,​390,​490,​620][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
SJR-5028-[90,​150,​240,​305,​390,​490,​620][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Resin Outer Dia. D(Ø) 50 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Resin
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)