(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

1-1/2 Bore Series Adjustable Large Shock Absorber

1-1/2 Bore Series Adjustable Large Shock Absorber

Designed to be used in a harsh environment. The large energy absorption capacity of this robust shock absorber buffers a high weight load without damage.

[Features]
・Ace's CA2, CA3, CA4 self-correctable shock absorbers of each inch bore have been designed for heavy-load applications and achieve smooth deceleration under the changing conditions.
・The combination of high-energy capacity and a wide effective weight range delivers performance in diverse use environments required.

PDF

Part Number

Configured Part Number is shown.

Part Number
A1-1/2X2-C
A1-1/2X2-F
A1-1/2X2-R
A1-1/2X2-RF
A1-1/2X2-RR
A1-1/2X3-1/2-C
A1-1/2X3-1/2-F
A1-1/2X3-1/2-R
A1-1/2X3-1/2-RF
A1-1/2X3-1/2-RR
A1-1/2X3-1/2-S
A1-1/2X5-C
A1-1/2X5-F
A1-1/2X5-R
A1-1/2X5-RF
A1-1/2X5-RR
A1-1/2X5-S
A1-1/2X6-1/2-C
A1-1/2X6-1/2-F
A1-1/2X6-1/2-R
A1-1/2X6-1/2-RF
A1-1/2X6-1/2-RR
A1-1/2X6-1/2-S
AA1-1/2X2-C
AA1-1/2X2-F
AA1-1/2X2-R
AA1-1/2X2-RF
AA1-1/2X2-RR
AA1-1/2X2-S
AA1-1/2X3-1/2-C
AA1-1/2X3-1/2-F
AA1-1/2X3-1/2-R
AA1-1/2X3-1/2-RF
AA1-1/2X3-1/2-RR
AA1-1/2X3-1/2-S
AA1-1/2X5-C
AA1-1/2X5-F
AA1-1/2X5-R
AA1-1/2X5-RF
AA1-1/2X5-RR
AA1-1/2X5-S
AA1-1/2X6-1/2-C
AA1-1/2X6-1/2-F
AA1-1/2X6-1/2-R
AA1-1/2X6-1/2-RF
AA1-1/2X6-1/2-RR
AA1-1/2X6-1/2-S
NA1-1/2X2-C
NA1-1/2X3-1/2-C
NA1-1/2X5-C
NA1-1/2X6-1/2-C
SA1-1/2X2-C
SA1-1/2X2-F
SA1-1/2X2-R
SA1-1/2X2-RF
SA1-1/2X2-RR
SA1-1/2X2-S
SA1-1/2X3-1/2-C
SA1-1/2X3-1/2-F
SA1-1/2X3-1/2-R
Part NumberVolume DiscountDays to ShipRoHSStroke
(mm)
Energy per Cycle
(J)
Full length A
(mm)
Maximum Effective Weight Value
(kgf)
Maximum Piston Rod Return Force
(N)
Allowable Angular Misalignment
(deg)
Operating Temperature Range
(°C)
Mounting Method Rod Recovery Method Accumulator Method
53 Day(s) or more 1050.82373363.731750210--12~66Clevis-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1050.82373246.1317502105-12~66Square Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1050.82373246.1317502105-12~66Square Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1050.82373246.1317502105-12~66Rectangular Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1050.82373246.1317502105-12~66Rectangular Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152440.736280210--12~66Clevis-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152322.3362802104-12~66Square Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152322.3362802104-12~66Square Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152322.3362802104-12~66Rectangular Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152322.3362802104-12~66Rectangular Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152322.3362802104-12~66Side-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932516.940800230--12~66Clevis-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932398.5408002303-12~66Square Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932398.5408002303-12~66Square Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932398.5408002303-12~66Rectangular Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932398.5408002303-12~66Rectangular Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932398.5408002303-12~66Side-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711528.845350430--12~66Clevis-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711493.7453504302-12~66Square Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711493.7453504302-12~66Square Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711493.7453504302-12~66Rectangular Flange at FrontSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711493.7453504302-12~66Rectangular Flange at RearSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711493.7453504302-12~66Side-Mounted TypeSpring Self-ResetBuilt-in Accumulator
53 Day(s) or more 1050.82373363.731750210--12~66Clevis-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Square Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Square Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Rectangular Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Rectangular Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Side-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152440.736280210--12~66Clevis-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Square Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Square Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Rectangular Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Rectangular Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Side-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 101275932516.940800230--12~66Clevis-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 101275932398.5408002303-12~66Square Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 101275932398.5408002303-12~66Square Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 101275932398.5408002303-12~66Rectangular Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 101275932398.5408002303-12~66Rectangular Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 101275932398.5408002303-12~66Side-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 10165.17711528.845350430--12~66Clevis-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 10165.17711493.7453504302-12~66Square Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 10165.17711493.7453504302-12~66Square Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 10165.17711493.7453504302-12~66Rectangular Flange at FrontAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 10165.17711493.7453504302-12~66Rectangular Flange at RearAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 10165.17711493.7453504302-12~66Side-Mounted TypeAir-Pressure Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373363.731750---12~66Clevis-Mounted TypeClevis-Type Machinery Self-ResetBuilt-in Accumulator
53 Day(s) or more 1088.94152440.736280---12~66Clevis-Mounted TypeClevis-Type Machinery Self-ResetBuilt-in Accumulator
53 Day(s) or more 101275932516.940800---12~66Clevis-Mounted TypeClevis-Type Machinery Self-ResetBuilt-in Accumulator
53 Day(s) or more 10165.17711528.845350---12~66Clevis-Mounted TypeClevis-Type Machinery Self-ResetBuilt-in Accumulator
53 Day(s) or more 1050.82373363.731750210--12~66Clevis-Mounted TypeSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Square Flange at FrontSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Square Flange at RearSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Rectangular Flange at FrontSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Rectangular Flange at RearSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1050.82373246.1317502105-12~66Side-Mounted TypeSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152440.736280210--12~66Clevis-Mounted TypeSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Square Flange at FrontSpring Self-ResetAir Oil Tank Externally Installed
53 Day(s) or more 1088.94152322.3362802104-12~66Square Flange at RearSpring Self-ResetAir Oil Tank Externally Installed

Loading...

Basic Information

Main Body/Related Products Main Body Construction Adjustable Type Orifice Method Irregular multi orifice
Operating Environment Standard Body Material Steel Maximum Collision Velocity(m/s) 4.5
Minimum Collision Velocity(m/s) 0.15 O.D.(Ø) 101.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)