(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

#500SP1 SL1 Guide Bushing (SGB)

#500SP1 SL1 Guide Bushing (SGB)

High strength brass alloy guide bushing. Can be used for reciprocating motion. Tightening with hexagon socket set screws, etc., is recommended for use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SGB-406060
SGB-608090
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
L
(mm)
1 Piece(s) 11 Day(s) or more -406060
1 Piece(s) Quote 10608090

Loading...

  1. 1

Basic Information

Type Straight Type Metal Type High tensile brass based Operating Environment Standard / In Chemical
Maximum Allowable PV Value Range(N/mm2•m/s) 1.1~2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Surface Pressure P(N/mm2) 29
Maximum Allowable Velocity V(m/s) 0.5 Fitting axis js6 Lubrication Non-Lubricated / Regular Lubrication
Operating Temperature Range(°C) -40::300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)