(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Branch MBR

Branch MBR

Made using cadmium-free brass material.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MBR-12008
MBR-24008
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS(Rc) Nominal Designation of Connection Thread S (or S1) (Rc) Nominal Designation of Connection Thread S2 Full Length L
(mm)
Hole pitch L2
(mm)
Numbers of Branches and Ports
1 Piece(s) 16 Day(s) or more 101/8B(6A)1/4B(8A)70.030.02
1 Piece(s) 16 Day(s) or more 101/4B(8A)3/8B(10A)155.035.04

Loading...

  1. 1

Basic Information

Shape Branch Material Brass (cadmium-free) Surface Treatment No
Applicable Fluids Air Max. Operating Pressure(MPa) 21 Normal Operating Pressure(MPa) 14
Operating Temperature Range(℃)  -20~ 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)