(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Mechanical Fitting 45 Degree Elbow for Stainless Steel Piping

Mechanical Fitting 45 Degree Elbow for Stainless Steel Piping

A mechanical tube fitting developed for stainless steel pipes. Highly reliable, it takes advantage of stainless steel's strength and light weight to provide superb corrosion and heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLL45-13
ZLL45-20
ZLL45-25
ZLL45-30
ZLL45-40
ZLL45-50
ZLL45-60
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable pipe outer diameter nominal
1 Piece(s) 10 Day(s) or more 15.8813Su
1 Piece(s) 17 Day(s) or more 22.2220Su
1 Piece(s) 17 Day(s) or more 28.5825Su
1 Piece(s) 17 Day(s) or more 3430Su
1 Piece(s) 17 Day(s) or more 42.740Su
1 Piece(s) 17 Day(s) or more 48.650Su
1 Piece(s) 17 Day(s) or more 60.560Su

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters connection Types of connection, Connection of pipes having same diameter 45° Elbow Applicable Pipe Material Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range Min(℃) 0
Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)