• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pipe Fitting, Stopper Nut (Lock Nut)

Pipe Fitting, Stopper Nut (Lock Nut)

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LN-6A-B
LN-6A-W
LN-8A-B
LN-8A-W
LN-10A-B
LN-10A-W
LN-15A-B
LN-15A-W
LN-20A-B
LN-20A-W
LN-25A-B
LN-25A-W
LN-32A-B
LN-32A-W
LN-40A-B
LN-40A-W
LN-50A-B
LN-50A-W
LN-65A-B
LN-65A-W
LN-80A-B
LN-80A-W
Part NumberVolume DiscountDays to ShipSurface Treatment (Related Components) Nominal of Thread(Related Parts)
14 Day(s) or more No1/8B(6A)
14 Day(s) or more Hot zinc plating1/8B(6A)
14 Day(s) or more No1/4B(8A)
14 Day(s) or more Hot zinc plating1/4B(8A)
14 Day(s) or more No3/8B(10A)
14 Day(s) or more Hot zinc plating3/8B(10A)
71 Day(s) or more No1/2B(15A)
71 Day(s) or more Hot zinc plating1/2B(15A)
14 Day(s) or more No3/4B(20A)
71 Day(s) or more Hot zinc plating3/4B(20A)
14 Day(s) or more No1B(25A)
71 Day(s) or more Hot zinc plating1B(25A)
71 Day(s) or more No1 1/4B(32A)
71 Day(s) or more Hot zinc plating1 1/4B(32A)
71 Day(s) or more No1 1/2B(40A)
71 Day(s) or more Hot zinc plating1 1/2B(40A)
71 Day(s) or more No2B(50A)
71 Day(s) or more Hot zinc plating2B(50A)
71 Day(s) or more No2 1/2B(65A)
71 Day(s) or more Hot zinc plating2 1/2B(65A)
71 Day(s) or more No3B(80A)
71 Day(s) or more Hot zinc plating3B(80A)

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Nut Material FCMB27-05
Applicable Fluids Water/air/vapor/gas/oil Max. Operating Pressure(MPa) 2.5 Screw cam types (related parts) Parallel female screws for JIS B 0203 pipes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)