(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe Fittings Assembly Flange

Pipe Fittings Assembly Flange

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F-10A-W
F-15A-B
F-15A-W
F-20A-B
F-20A-W
F-25A-B
F-25A-W
F-32A-B
F-32A-W
F-40A-B
F-40A-W
F-50A-B
F-50A-W
F-65A-B
F-65A-W
F-80A-B
F-80A-W
F-100A-B
F-100A-W
F-125A-W
F-150A-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Surface Treatment Tightening Bolt
1 Piece(s) 16 Day(s) or more 3/8B(10A)[Zinc Plating] Hot zinc platingM10
1 Piece(s) 15 Day(s) or more 1/2B(15A)[Not Provided] NoM10
1 Piece(s) 15 Day(s) or more 1/2B(15A)[Zinc Plating] Hot zinc platingM10
1 Piece(s) 15 Day(s) or more 3/4B(20A)[Not Provided] NoM10
1 Piece(s) 15 Day(s) or more 3/4B(20A)[Zinc Plating] Hot zinc platingM10
1 Piece(s) 15 Day(s) or more 1B(25A)[Not Provided] NoM10
1 Piece(s) 15 Day(s) or more 1B(25A)[Zinc Plating] Hot zinc platingM10
1 Piece(s) 15 Day(s) or more 1 1/4B(32A)[Not Provided] NoM12
1 Piece(s) 15 Day(s) or more 1 1/4B(32A)[Zinc Plating] Hot zinc platingM12
1 Piece(s) 15 Day(s) or more 1 1/2B(40A)[Not Provided] NoM12
1 Piece(s) 15 Day(s) or more 1 1/2B(40A)[Zinc Plating] Hot zinc platingM12
1 Piece(s) 15 Day(s) or more 2B(50A)[Not Provided] NoM12
1 Piece(s) 15 Day(s) or more 2B(50A)[Zinc Plating] Hot zinc platingM12
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)[Not Provided] NoM16
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)[Zinc Plating] Hot zinc platingM16
1 Piece(s) 16 Day(s) or more 3B(80A)[Not Provided] NoM16
1 Piece(s) 16 Day(s) or more 3B(80A)[Zinc Plating] Hot zinc platingM16
1 Piece(s) 16 Day(s) or more 4B(100A)[Not Provided] NoM16
1 Piece(s) 16 Day(s) or more 4B(100A)[Zinc Plating] Hot zinc platingM16
1 Piece(s) 16 Day(s) or more 5B(125A)[Zinc Plating] Hot zinc platingM16
1 Piece(s) 16 Day(s) or more 6B(150A)[Zinc Plating] Hot zinc platingM20

Loading...

  1. 1

Basic Information

Connecting Shape Set flange Connection Type Flange Material FCMB27-05
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)