(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PQWK Fitting for Bracket Connection, Malleable, A-Shaped T (Includes Deep Plastic Screw)

PQWK Fitting for Bracket Connection, Malleable, A-Shaped T (Includes Deep Plastic Screw)

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWK-ART-20X15A
PQWK-ART-25X15A
PQWK-ART-25X20A
PQWK-AT-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw)
1 Piece(s) 16 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc3/4B(20A)Rc1/2B(15A)
1 Piece(s) 16 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc1B(25A)Rc1/2B(15A)
1 Piece(s) 16 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc1B(25A)Rc3/4B(20A)
1 Piece(s) 16 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)----

Loading...

  1. 1

Basic Information

Connecting Shape Tee Material Bronze Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)