(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

HB Fitting 45° Elbow

HB Fitting 45° Elbow

Use the HB fitting for coupling feed water pipes, piping connected water supplies, transporting fire extinguishing equipment with inert gases (carbon dioxide), and other piping subject to Schedules 40 and 80 of JIS G 3454, carbon steel tube for pressure services.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBL45-20A-W
HBL45-25A-W
HBL45-32A-W
HBL45-40A-W
HBL45-50A-W
HBL45-65A-W
HBL45-80A-W
HBL45-100A-W
HBL45-125A-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 16 Day(s) or more 3/4B(20A)
1 Piece(s) 16 Day(s) or more 1B(25A)
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)
1 Piece(s) 15 Day(s) or more 2B(50A)
1 Piece(s) 15 Day(s) or more 2 1/2B(65A)
1 Piece(s) 15 Day(s) or more 3B(80A)
1 Piece(s) 16 Day(s) or more 4B(100A)
1 Piece(s) 16 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 13.8 Surface Treatment Hot zinc plating Operating Temperature Range(°C) -29::288
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)