(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Terrapin Connector Elbow

Terrapin Connector Elbow

Easily connected micro miniature joint. Elbow type.

[Features]
· Ultra-compact miniature fitting: super compact body (exclusive for SP tubes).
· Easy connection: Easy tube connection by simply inserting the SP tube and pulling the lock ring.
· Display rings (sold separately) can be attached: Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Screw element seal (R screw): Can be used for piping as-is due to sealing of the screw element.
· Upper thread element flexibility: for the universal body type, the elbow body and screw part can be rotated.
· Not rotary type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4M5-L
6M5-L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTube Outer Dia.
(Ø)
1 Piece(s) 17 Day(s) or more 104
1 Piece(s) 17 Day(s) or more 106

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Elbow Material C3604 (Brass)
Surface Treatment No Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)