• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ring Joint Threaded 45° Elbow Connector

Part Number

Configured Part Number is shown.

 
Part Number
RHL-03818
RHL-04818
RHL-05818
RHL-06828
RHL-08828
RHL-10838
RHL-12848
RHL-14848
RHL-15848
RHL-16848
RHL-81818
RHL-82828
RHL-83838
RHL-84848
RHL-85848
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L1
(mm)
40 Day(s) or more 10Copper Pipe mm size3-31/8B(6A)-20~15025.0
40 Day(s) or more 10Copper Pipe mm size4-41/8B(6A)-20~15025.0
40 Day(s) or more 10Copper Pipe mm size5-51/8B(6A)-20~15025.0
40 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15031.0
40 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15031.0
40 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15035.0
40 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15042.0
40 Day(s) or more 10Copper Pipe mm size14-141/2B(15A)-20~15043.0
40 Day(s) or more 10Copper Pipe mm size15-151/2B(15A)-20~15045.0
40 Day(s) or more 10Copper Pipe mm size16-161/2B(15A)-20~15045.0
40 Day(s) or more 10Copper Pipe inch size-1/83.181/8B(6A)-20~15025.0
40 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15031.0
40 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15036.0
40 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15043.0
40 Day(s) or more 10Copper Pipe inch size-5/815.881/2B(15A)-20~15045.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Connection Thread Type R
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)