Ring Joint Thread Connector (G Thread Specifications)

Part Number

Configured Part Number is shown.

 
Part Number
RGF-03818
RGF-04818
RGF-05818
RGF-06828
RGF-08828
RGF-10838
RGF-12848
RGF-14848
RGF-15848
RGF-16848
RGF-81818
RGF-82828
RGF-83838
RGF-84848
RGF-85848
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size3-31/8B(6A)-20~15026.0
40 Day(s) or more 10Copper Pipe mm size4-41/8B(6A)-20~15026.0
40 Day(s) or more 10Copper Pipe mm size5-51/8B(6A)-20~15026.0
40 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15033.0
40 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15033.0
40 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15039.0
40 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15046.0
40 Day(s) or more 10Copper Pipe mm size14-141/2B(15A)-20~15047.0
40 Day(s) or more 10Copper Pipe mm size15-151/2B(15A)-20~15049.0
40 Day(s) or more 10Copper Pipe mm size16-161/2B(15A)-20~15049.0
40 Day(s) or more 10Copper Pipe inch size-1/83.181/8B(6A)-20~15026.0
40 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15033.0
40 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15040.0
40 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15047.0
40 Day(s) or more 10Copper Pipe inch size-5/815.881/2B(15A)-20~15049.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Connection Thread Type G (Tapped)
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)