Ring Joint Thread Branch Tee

Part Number

Configured Part Number is shown.

 
Part Number
RFT-03818
RFT-03828
RFT-04818
RFT-04828
RFT-05818
RFT-05828
RFT-06818
RFT-06828
RFT-06838
RFT-08818
RFT-08828
RFT-08838
RFT-10828
RFT-10838
RFT-10848
RFT-12838
RFT-12848
RFT-14838
RFT-14848
RFT-15838
RFT-15848
RFT-16838
RFT-16848
RFT-81818
RFT-81828
RFT-82818
RFT-82828
RFT-82838
RFT-83828
RFT-83838
RFT-83848
RFT-84838
RFT-84848
RFT-85838
RFT-85848
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size3-31/8B(6A)-20~15050.0
40 Day(s) or more 10Copper Pipe mm size3-31/4B(8A)-20~15054.0
40 Day(s) or more 10Copper Pipe mm size4-41/8B(6A)-20~15050.0
40 Day(s) or more 10Copper Pipe mm size4-41/4B(8A)-20~15054.0
40 Day(s) or more 10Copper Pipe mm size5-51/8B(6A)-20~15050.0
40 Day(s) or more 10Copper Pipe mm size5-51/4B(8A)-20~15054.0
40 Day(s) or more 10Copper Pipe mm size6-61/8B(6A)-20~15062.0
40 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15062.0
40 Day(s) or more 10Copper Pipe mm size6-63/8B(10A)-20~15066.0
40 Day(s) or more 10Copper Pipe mm size8-81/8B(6A)-20~15062.0
40 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15062.0
40 Day(s) or more 10Copper Pipe mm size8-83/8B(10A)-20~15066.0
40 Day(s) or more 10Copper Pipe mm size10-101/4B(8A)-20~15070.0
40 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15070.0
40 Day(s) or more 10Copper Pipe mm size10-101/2B(15A)-20~15076.0
40 Day(s) or more 10Copper Pipe mm size12-123/8B(10A)-20~15084.0
40 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15084.0
40 Day(s) or more 10Copper Pipe mm size14-143/8B(10A)-20~15086.0
40 Day(s) or more 10Copper Pipe mm size14-141/2B(15A)-20~15086.0
40 Day(s) or more 10Copper Pipe mm size15-153/8B(10A)-20~15090.0
40 Day(s) or more 10Copper Pipe mm size15-151/2B(15A)-20~15090.0
40 Day(s) or more 10Copper Pipe mm size16-163/8B(10A)-20~15090.0
40 Day(s) or more 10Copper Pipe mm size16-161/2B(15A)-20~15090.0
40 Day(s) or more 10Copper Pipe inch size-1/83.181/8B(6A)-20~15050.0
40 Day(s) or more 10Copper Pipe inch size-1/83.181/4B(8A)-20~15054.0
40 Day(s) or more 10Copper Pipe inch size-1/46.351/8B(6A)-20~15062.0
40 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15062.0
40 Day(s) or more 10Copper Pipe inch size-1/46.353/8B(10A)-20~15066.0
40 Day(s) or more 10Copper Pipe inch size-3/89.521/4B(8A)-20~15072.0
40 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15072.0
40 Day(s) or more 10Copper Pipe inch size-3/89.521/2B(15A)-20~15078.0
40 Day(s) or more 10Copper Pipe inch size-1/212.703/8B(10A)-20~15086.0
40 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15086.0
40 Day(s) or more 10Copper Pipe inch size-5/815.883/8B(10A)-20~15090.0
40 Day(s) or more 10Copper Pipe inch size-5/815.881/2B(15A)-20~15090.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Connection Thread Type Rc
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)