Ring Joint Union

Part Number

Configured Part Number is shown.

 
Part Number
RUS-03008
RUS-04008
RUS-05008
RUS-06008
RUS-08008
RUS-10008
RUS-12008
RUS-14008
RUS-15008
RUS-16008
RUS-81008
RUS-82008
RUS-83008
RUS-84008
RUS-85008
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size3-3-20~15033.0
40 Day(s) or more 10Copper Pipe mm size4-4-20~15033.0
40 Day(s) or more 10Copper Pipe mm size5-5-20~15033.0
40 Day(s) or more 10Copper Pipe mm size6-6-20~15041.0
40 Day(s) or more 10Copper Pipe mm size8-8-20~15041.0
40 Day(s) or more 10Copper Pipe mm size10-10-20~15048.0
40 Day(s) or more 10Copper Pipe mm size12-12-20~15058.0
40 Day(s) or more 10Copper Pipe mm size14-14-20~15060.0
40 Day(s) or more 10Copper Pipe mm size15-15-20~15065.0
40 Day(s) or more 10Copper Pipe mm size16-16-20~15065.0
40 Day(s) or more 10Copper Pipe inch size-1/83.18-20~15033.0
40 Day(s) or more 10Copper Pipe inch size-1/46.35-20~15041.0
40 Day(s) or more 10Copper Pipe inch size-3/89.52-20~15050.0
40 Day(s) or more 10Copper Pipe inch size-1/212.70-20~15060.0
40 Day(s) or more 10Copper Pipe inch size-5/815.88-20~15065.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Max. Operating Pressure(MPa) 7
Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)