• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ring Joint Union Cross

Part Number

Configured Part Number is shown.

 
Part Number
RUX-03008
RUX-04008
RUX-05008
RUX-06008
RUX-08008
RUX-10008
RUX-12008
RUX-14008
RUX-15008
RUX-16008
RUX-81008
RUX-82008
RUX-83008
RUX-84008
RUX-85008
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size3-3-20~15050.0
40 Day(s) or more 10Copper Pipe mm size4-4-20~15050.0
40 Day(s) or more 10Copper Pipe mm size5-5-20~15050.0
40 Day(s) or more 10Copper Pipe mm size6-6-20~15062.0
40 Day(s) or more 10Copper Pipe mm size8-8-20~15062.0
40 Day(s) or more 10Copper Pipe mm size10-10-20~15070.0
40 Day(s) or more 10Copper Pipe mm size12-12-20~15084.0
40 Day(s) or more 10Copper Pipe mm size14-14-20~15086.0
40 Day(s) or more 10Copper Pipe mm size15-15-20~15090.0
40 Day(s) or more 10Copper Pipe mm size16-16-20~15090.0
40 Day(s) or more 10Copper Pipe inch size-1/83.18-20~15050.0
Quote 10Copper Pipe inch size-1/46.35-20~15062.0
40 Day(s) or more 10Copper Pipe inch size-3/89.52-20~15072.0
40 Day(s) or more 10Copper Pipe inch size-1/212.70-20~15086.0
40 Day(s) or more 10Copper Pipe inch size-5/815.88-20~15090.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Cross
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Max. Operating Pressure(MPa) 7
Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)