Rink Joint Bulkhead Union

Part Number

Configured Part Number is shown.

 
Part Number
RUB-03008
RUB-04008
RUB-05008
RUB-06008
RUB-08008
RUB-10008
RUB-12008
RUB-14008
RUB-81008
RUB-82008
RUB-83008
RUB-84008
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size3-3-20~15047.0
40 Day(s) or more 10Copper Pipe mm size4-4-20~15047.0
40 Day(s) or more 10Copper Pipe mm size5-5-20~15047.0
40 Day(s) or more 10Copper Pipe mm size6-6-20~15054.0
40 Day(s) or more 10Copper Pipe mm size8-8-20~15054.0
40 Day(s) or more 10Copper Pipe mm size10-10-20~15063.0
40 Day(s) or more 10Copper Pipe mm size12-12-20~15080.0
40 Day(s) or more 10Copper Pipe mm size14-14-20~15082.0
40 Day(s) or more 10Copper Pipe inch size-1/83.18-20~15047.0
40 Day(s) or more 10Copper Pipe inch size-1/46.35-20~15054.5
40 Day(s) or more 10Copper Pipe inch size-3/89.52-20~15065.0
40 Day(s) or more 10Copper Pipe inch size-1/212.70-20~15082.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Max. Operating Pressure(MPa) 7
Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)