Koyo Fitting Thread Cross

Part Number

Configured Part Number is shown.

 
Part Number
FFX-06828
FFX-08828
FFX-10838
FFX-12848
FFX-82828
FFX-83838
FFX-84848
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
23 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15064.0
23 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15066.0
23 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15076.0
23 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15090.0
23 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15064.0
40 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15076.0
23 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15090.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Cross
Fitting type Flare Fittings Applicable Tube Material Copper Connection Thread Type Rc
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)