Koyo Fitting Threaded Connector

Part Number

Configured Part Number is shown.

 
Part Number
FFC-06828
FFC-08828
FFC-10838
FFC-12848
FFC-82828
FFC-83838
FFC-84848
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15034.0
40 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15035.0
40 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15042.0
40 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15049.0
23 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15034.0
23 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15042.0
23 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15049.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Flare Fittings Applicable Tube Material Copper Connection Thread Type Rc
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)