• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Koyo Fitting Thread Connector (G Thread Specifications)

Part Number

Configured Part Number is shown.

 
Part Number
FGF-06828
FGF-08828
FGF-10838
FGF-12848
FGF-82828
FGF-83838
FGF-84848
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
40 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15034.0
40 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15035.0
23 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15042.0
40 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15049.0
40 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15034.0
23 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15042.0
40 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15049.0

Loading...

  1. 1

Basic Information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Flare Fittings Applicable Tube Material Copper Connection Thread Type G (Tapped)
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)