(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanical Fitting T for Stainless Steel Pipes

Mechanical Fitting T for Stainless Steel Pipes

Mechanical type tube fitting developed for stainless steel pipes. Highly reliable fitting with superb corrosion resistance and heat resistance, which leverages the special characteristics of lightweight and strong stainless steel piping.

[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· Highly reliable fitting benefits from the lightweight and strong characteristics of stainless steel pipes, and has superior corrosion and heat resistance properties.
· Packing features stable long-term sealing properties due to a structure which includes appropriate pressure applied to the surface.
· A fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when it is used as a water supply device is used in the packing.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a strong connecting force is achieved via the so-called wedge effect.
· Packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be performed unless pipe ends are expanded, pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· When final tightening is neglected, water will leak from fittings during water pressure tests, thus allowing loose pipes to be detected.
· Expanded pipes can be corrected easily using an automated device after pipe setting.
· Pipes can easily be held and secured as the connector between the pipe and the fitting is not prone to wobbling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLRT-20X13
ZLRT-25X13
ZLRT-25X20
ZLRT-30X13
ZLRT-30X20
ZLRT-30X25
ZLRT-40X13
ZLRT-40X20
ZLRT-40X25
ZLRT-40X30
ZLRT-50X13
ZLRT-50X20
ZLRT-50X25
ZLRT-50X30
ZLRT-50X40
ZLRT-60X20
ZLRT-60X25
ZLRT-60X30
ZLRT-60X40
ZLRT-60X50
ZLT-13
ZLT-20
ZLT-25
ZLT-30
ZLT-40
ZLT-50
ZLT-60
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Types of connection, Connection of pipes having same diameter Types of connection, Connection of pipes having different diameter Applicable Pipe O.D.
(Ø)
Pipe O.D. (the second mouthful)
(Ø)
Applicable pipe outer diameter nominal Pipe outer diameter (2nd) nominal
1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T22.2215.8820Su13Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T28.5815.8825Su13Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T28.5822.2225Su20Su
1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T3415.8830Su13Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T3422.2230Su20Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T3428.5830Su25Su
1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T42.715.8840Su13Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T42.722.2240Su20Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T42.728.5840Su25Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T42.73440Su30Su
1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T48.615.8850Su13Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T48.622.2250Su20Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T48.628.5850Su25Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T48.63450Su30Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T48.642.750Su40Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T60.522.2260Su20Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T60.528.5860Su25Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T60.53460Su30Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T60.542.760Su40Su
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, different diameters connection-[Tees] Different-diameter T60.548.660Su50Su
1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-15.88-13Su-
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-22.22-20Su-
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-28.58-25Su-
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-34-30Su-
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-42.7-40Su-
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-48.6-50Su-
1 Piece(s) 17 Day(s) or more Pipe⇔Pipe, same diameters connection[Union Tees] T-60.5-60Su-

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Applicable Pipe Material Stainless Steel Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range Min(℃) 0 Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)