(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanical Fitting Insulation Union for Stainless Steel Pipes

Mechanical Fitting Insulation Union for Stainless Steel Pipes

A mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion and heat resistance that makes full use of the special lightweight and strong characteristics of stainless steel piping.

[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· A highly reliable fitting with superb corrosion and heat resistance that makes full use of the special lightweight and strong characteristics of stainless steel piping.
· The packing has stable long term sealing properties due to its structure in which the appropriate pressure is applied to the surface.
· The packing is made using a fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when it is used as a water supply device.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a stronger connecting force is achieved via the "wedge effect".
· The packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be done unless the pipe ends are expanded, the pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· If you have forgotten to perform the final tightening, liquids will leak from fittings during pressure tests, informing you that further tightening is required.
· Expanded pipes can be easily corrected after setting using the automatic device.
· The pipe can easily be supported and secured in place as the connecting part between the pipe and the fitting is not prone to wobbling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLZU-13X15A
ZLZU-20X20A
ZLZU-25X25A
ZLZU-30X32A
ZLZU-40X40A
ZLZU-50X50A
ZLZU-60X65A
ZLZUPQWK-13X15A
ZLZUPQWK-20X20A
ZLZUPQWK-25X25A
ZLZUPQWK-30X32A
ZLZUPQWK-40X40A
ZLZUPQWK-50X50A
ZLZUPQWK-60X65A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread Applicable pipe outer diameter nominal Types
1 Piece(s) 10 Day(s) or more 15.881/2B(15A)13SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 22.223/4B(20A)20SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 28.581B(25A)25SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 341 1/4B(32A)30SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 42.71 1/2B(40A)40SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 48.62B(50A)50SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 60.52 1/2B(65A)60SuFor carbon steel pipes for piping
1 Piece(s) 10 Day(s) or more 15.881/2B(15A)13SuFor resin-lined steel
1 Piece(s) 10 Day(s) or more 22.223/4B(20A)20SuFor resin-lined steel
1 Piece(s) 10 Day(s) or more 28.581B(25A)25SuFor resin-lined steel
1 Piece(s) 10 Day(s) or more 341 1/4B(32A)30SuFor resin-lined steel
1 Piece(s) 10 Day(s) or more 42.71 1/2B(40A)40SuFor resin-lined steel
1 Piece(s) 10 Day(s) or more 48.62B(50A)50SuFor resin-lined steel
1 Piece(s) 10 Day(s) or more 60.52 1/2B(65A)60SuFor resin-lined steel

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Insulation unions Applicable Pipe Material Stainless Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range Min(℃) 0 Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)