(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Power Joint Tees

High Power Joint Tees

Cut the pipe and tighten the nut for easy connection. The high power joint has no lock ring and its rubber packing is pressed against the outer surface of the pipe, so it can expand and contract slightly (separate fall-out prevention required).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHPT-25A-W

Part Number
KHPT-25A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
20 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Nominal A 1 25
Nominal B 1 1 Applicable Pipe Material Steel / PVC Applicable Pipe O.D. 1(mm) 34
Max. Operating Pressure(MPa) 1 Surface Treatment Hot zinc plating (part numbers /-W) Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)