(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soflex AQ flexible pipe Zlok adapter

Soflex AQ flexible pipe Zlok adapter

[Features]
· Flexible tubes with enough rigidity to support themselves.
· Tubing for connecting to equipment with which it is difficult to match sizes. Enables tubing in confined spaces without elbow fittings as it can bend.
· Easy to set up with flexible cutters, coating cutters, and other conventional tools such as spanners and monkey wrenches.
· The flexible tube is made using highly durable and corrosion-resistant stainless steel (SUS316L) and has been given a soft PVC coating.
· Its double-seal structure provides excellent sealing performance.
· Furthermore, heat and chemical resistant fluoro rubber is used in the O-ring material.
· The nuts feature loosening-prevention mechanisms.
· The flexible tubes are available in three coat colors: blue, orange, and ivory.
· Use according to the application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WHF2-ZS-20AB
WHF2-ZS-25AB
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
(mm)
1 Piece(s) 10 Day(s) or more 20
30 Piece(s) 10 Day(s) or more 25

Loading...

  1. 1

Basic Information

Type Joint For Flexible Hose Applicable Fluid Water Max. Operating Pressure(MPa) 1
Operating Temperature Range(°C) 0::90 Variety Zlok Adapter Nut Material Bronze
Fitting material Bronze

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)