(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Resin Band, Foot for PP Vertical Band

Resin Band, Foot for PP Vertical Band

Mounting leg for PP vertical band

[Features]
· Mounting leg for PP vertical band.
· Use adhesives for hard plastics with connection to the pedestal.
· For cutting, use a PVC cutter and saw.
· Made from ABS resin

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10468-0017
A10468-0021
A10468-0036
A10468-0055
A10468-0060
A10468-0074
A10468-0089
A10469-0029
A10469-0033
A10469-0048
A10469-0052
A10469-0067
A10469-0071
A10470-0015
A10470-0020
A10470-0034
A10470-0049
A10470-0053
A10470-0068
A10470-0072
A10471-0027
A10471-0031
A10471-0046
A10471-0065
A10471-0070
A10471-0084
A10472-0010
A10472-0024
A10472-0039
A10472-0043
A10472-0062
A10473-0017
A10473-0021
A10473-0036
A10473-0055
A10473-0060
A10473-0074
A10473-0089
A10474-0029
A10474-0033
A10474-0048
A10474-0052
A10474-0067
A10474-0071
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Compatible Band Size Foot Dimensions
1 Piece(s) 11 Day(s) or more White15A~50A50L
1 Piece(s) 11 Day(s) or more White15A~50A65L
1 Piece(s) 11 Day(s) or more White15A~50A75L
1 Piece(s) 11 Day(s) or more White15A~50A100L
1 Piece(s) 11 Day(s) or more White15A~50A125L
1 Piece(s) 11 Day(s) or more White15A~50A150L
1 Piece(s) 11 Day(s) or more White15A~50A200L
1 Piece(s) 11 Day(s) or more White65A~100A65L
1 Piece(s) 11 Day(s) or more White65A~100A75L
1 Piece(s) 11 Day(s) or more White65A~100A100L
1 Piece(s) 11 Day(s) or more White65A~100A125L
1 Piece(s) 11 Day(s) or more White65A~100A150L
1 Piece(s) 11 Day(s) or more White65A~100A200L
1 Piece(s) 11 Day(s) or more Gray15A~50A50L
1 Piece(s) 11 Day(s) or more Gray15A~50A65L
1 Piece(s) 11 Day(s) or more Gray15A~50A75L
1 Piece(s) 11 Day(s) or more Gray15A~50A100L
1 Piece(s) 11 Day(s) or more Gray15A~50A125L
1 Piece(s) 11 Day(s) or more Gray15A~50A150L
1 Piece(s) 11 Day(s) or more Gray15A~50A200L
1 Piece(s) 11 Day(s) or more Gray65A~100A65L
1 Piece(s) 11 Day(s) or more Gray65A~100A75L
1 Piece(s) 11 Day(s) or more Gray65A~100A100L
1 Piece(s) 14 Day(s) or more Gray65A~100A125L
1 Piece(s) 11 Day(s) or more Gray65A~100A150L
1 Piece(s) 11 Day(s) or more Gray65A~100A200L
1 Piece(s) 11 Day(s) or more Ivory15A~50A50L
1 Piece(s) 11 Day(s) or more Ivory15A~50A65L
1 Piece(s) 11 Day(s) or more Ivory15A~50A75L
1 Piece(s) 11 Day(s) or more Ivory15A~50A100L
1 Piece(s) 11 Day(s) or more Ivory15A~50A150L
1 Piece(s) 11 Day(s) or more Beige15A~50A50L
1 Piece(s) 11 Day(s) or more Beige15A~50A65L
1 Piece(s) 11 Day(s) or more Beige15A~50A75L
1 Piece(s) 11 Day(s) or more Beige15A~50A100L
1 Piece(s) 11 Day(s) or more Beige15A~50A125L
1 Piece(s) 11 Day(s) or more Beige15A~50A150L
1 Piece(s) 11 Day(s) or more Beige15A~50A200L
1 Piece(s) 11 Day(s) or more Beige65A~100A65L
1 Piece(s) 11 Day(s) or more Beige65A~100A75L
1 Piece(s) 11 Day(s) or more Beige65A~100A100L
1 Piece(s) 11 Day(s) or more Beige65A~100A125L
1 Piece(s) 11 Day(s) or more Beige65A~100A150L
1 Piece(s) 11 Day(s) or more Beige65A~100A200L

Loading...

  1. 1

Basic Information

Type Related Components Material ABS Resin Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)